??
Wybór modelu CAD
pneumatic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Lista materiałowa
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS3012IS1
ADAPTERPLA
item number distance plate
PMB30-3
ENDDVIS
with/without Seals
without
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
CPC
SCHIENTYP
type of guide rail
HRC(HRU)
GROESSE
size
30
WAGENTYP
type of carriage
HRC-MN
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
18.00 mm
D
fastening surface/rail base
45 mm
X
fastening surface/rail base without adapting plate
42.0 mm
T
thickness of distance plate
3.0 mm
A
width
90 mm
B
max. length
107.0 mm
BMAX
max. length
107.0 mm
C
clearance
3.5 mm
E
casing height
38.5 mm
A1
fixing holes/width
22 mm
A2
cap position
58.0 mm
B1
cap length
29.0 mm
B2
length of casing
47 mm
B3
fixing holes/length
23.0 mm
G1
fastening screw thread
M8
G2
air connection
M5
K
cap diameter
25 mm
L1
air connection horizontal
30.5 mm
L2
air connection vertical
7.2 mm
H
depth of fastening screw thread
9.0 mm
H1
cap position
24.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: MBPS3012IS1-PMB30-3-CPCHRC(HRU)-HRC-MN-30
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.