??
Wybór modelu CAD
pneumatic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Lista materiałowa
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS2001GS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
SR
GROESSE
size
20
WAGENTYP
type of carriage
SR..SBM
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1000 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
20.00 mm
D
fastening surface/rail base
28 mm
X
fastening surface/rail base without adapting plate
28.0 mm
T
thickness of distance plate
mm
A
width
66 mm
B
max. length
94.0 mm
BMAX
max. length
94.0 mm
C
clearance
2.2 mm
E
casing height
25.8 mm
A1
fixing holes/width
20 mm
A2
cap position
45.7 mm
B1
cap length
19.0 mm
B2
length of casing
44 mm
B3
fixing holes/length
22.0 mm
G1
fastening screw thread
M6
G2
air connection
M5
K
cap diameter
16 mm
L1
air connection horizontal
15.5 mm
L2
air connection vertical
5.5 mm
H
depth of fastening screw thread
8.6 mm
H1
cap position
16.2 mm
Klasyfikacje
CNS
Object Properties:
Order Number: MBPS2001GS1A-THKSR-SR..SBM-20
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.