??
Selezione modello CAD
pneumatic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Lista materiale
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS3510BS1
ADAPTERPLA
item number distance plate
PMB35-7
ENDDVIS
with/without Seals
without
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
35
WAGENTYP
type of carriage
MXDC
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2600 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
20.00 mm
D
fastening surface/rail base
55 mm
X
fastening surface/rail base without adapting plate
48.0 mm
T
thickness of distance plate
7.0 mm
A
width
100 mm
B
max. length
105.7 mm
BMAX
max. length
105.7 mm
C
clearance
6.0 mm
E
casing height
42.0 mm
A1
fixing holes/width
24 mm
A2
cap position
68.0 mm
B1
cap length
27.7 mm
B2
length of casing
46 mm
B3
fixing holes/length
24.5 mm
G1
fastening screw thread
M8
G2
air connection
G1/8
K
cap diameter
28 mm
L1
air connection horizontal
19.0 mm
L2
air connection vertical
9.0 mm
H
depth of fastening screw thread
10.0 mm
H1
cap position
26.5 mm
Classificazioni
CNS
Object Properties:
Order Number: MBPS3510BS1-PMB35-7-IKOLRX(MX)-MXDC-35
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.