??
Selezione modello CAD
pneumatic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Lista materiale
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS3004BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
HIWIN
SCHIENTYP
type of guide rail
EG(QE)
GROESSE
size
30
WAGENTYP
type of carriage
QEW..CC
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1300 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
28.00 mm
D
fastening surface/rail base
42 mm
X
fastening surface/rail base without adapting plate
42.0 mm
T
thickness of distance plate
mm
A
width
90 mm
B
max. length
98.2 mm
BMAX
max. length
98.2 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
22 mm
A2
cap position
64.0 mm
B1
cap length
20.2 mm
B2
length of casing
47 mm
B3
fixing holes/length
23.0 mm
G1
fastening screw thread
M8
G2
air connection
M5
K
cap diameter
22 mm
L1
air connection horizontal
14.0 mm
L2
air connection vertical
6.5 mm
H
depth of fastening screw thread
9.0 mm
H1
cap position
22.5 mm
Classificazioni
CNS
Object Properties:
Order Number: MBPS3004BS1-HIWINEG(QE)-QEW..CC-30
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.