??
Selezione modello CAD
pneumatic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Lista materiale
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS1504BS1
ADAPTERPLA
item number distance plate
PMB15-4
ENDDVIS
with/without Seals
without
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Ewellix(SKF)
SCHIENTYP
type of guide rail
LLTH
GROESSE
size
15
WAGENTYP
type of carriage
LLTHC..R
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
800 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
15.00 mm
D
fastening surface/rail base
28 mm
X
fastening surface/rail base without adapting plate
24.0 mm
T
thickness of distance plate
4.0 mm
A
width
61 mm
B
max. length
94.0 mm
BMAX
max. length
94.0 mm
C
clearance
2.5 mm
E
casing height
21.5 mm
A1
fixing holes/width
15 mm
A2
cap position
40.8 mm
B1
cap length
19.0 mm
B2
length of casing
44 mm
B3
fixing holes/length
22.0 mm
G1
fastening screw thread
M5
G2
air connection
M5
K
cap diameter
16 mm
L1
air connection horizontal
34.5 mm
L2
air connection vertical
5.3 mm
H
depth of fastening screw thread
7.3 mm
H1
cap position
11.8 mm
Classificazioni
CNS
Object Properties:
Order Number: MBPS1504BS1-PMB15-4-Ewellix(SKF)LLTH-LLTHC..R-15
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.