??
Choix du modèle CAO
pneumatic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Nomenclature
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS1501AS1A
ADAPTERPLA
item number distance plate
PMB15-4
ENDDVIS
with/without Seals
with
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
HSR
GROESSE
size
15
WAGENTYP
type of carriage
HSR..YRM
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
800 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
9.60 mm
D
fastening surface/rail base
28 mm
X
fastening surface/rail base without adapting plate
24.0 mm
T
thickness of distance plate
4.0 mm
A
width
61 mm
B
max. length
94.0 mm
BMAX
max. length
94.0 mm
C
clearance
2.5 mm
E
casing height
21.5 mm
A1
fixing holes/width
15 mm
A2
cap position
40.8 mm
B1
cap length
19.0 mm
B2
length of casing
44 mm
B3
fixing holes/length
22.0 mm
G1
fastening screw thread
M5
G2
air connection
M5
K
cap diameter
16 mm
L1
air connection horizontal
34.5 mm
L2
air connection vertical
5.3 mm
H
depth of fastening screw thread
7.3 mm
H1
cap position
11.8 mm
Classifications
CNS
Object Properties:
Order Number: MBPS1501AS1A-PMB15-4-THKHSR-HSR..YRM-15
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.