??
Selección de modelo CAD
pneumatic clamping and braking element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Lista de materiales
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS3004BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
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
SNR
GROESSE
size
30
WAGENTYP
type of carriage
SNR..R
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1300 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
28.00 mm
D
fastening surface/rail base
38 mm
X
fastening surface/rail base without adapting plate
38.0 mm
T
thickness of distance plate
mm
A
width
90 mm
B
max. length
98.2 mm
BMAX
max. length
98.2 mm
C
clearance
3.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
22 mm
A2
cap position
64.0 mm
B1
cap length
20.2 mm
B2
length of casing
47 mm
B3
fixing holes/length
23.0 mm
G1
fastening screw thread
M8
G2
air connection
M5
K
cap diameter
22 mm
L1
air connection horizontal
14.0 mm
L2
air connection vertical
6.5 mm
H
depth of fastening screw thread
9.0 mm
H1
cap position
22.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MBPS3004BS1-THKSNR-SNR..R-30