??
Selección de modelo CAD
pneumatic clamping and braking element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Lista de materiales
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS2510AS1
ADAPTERPLA
item number distance plate
PMB25-4
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
IKO
SCHIENTYP
type of guide rail
LWH(MH)
GROESSE
size
25
WAGENTYP
type of carriage
LWHDG
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1000 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
23.00 mm
D
fastening surface/rail base
40 mm
X
fastening surface/rail base without adapting plate
36.0 mm
T
thickness of distance plate
4.0 mm
A
width
75 mm
B
max. length
94.0 mm
BMAX
max. length
94.0 mm
C
clearance
6.5 mm
E
casing height
29.5 mm
A1
fixing holes/width
20 mm
A2
cap position
52.0 mm
B1
cap length
22.0 mm
B2
length of casing
44 mm
B3
fixing holes/length
22.0 mm
G1
fastening screw thread
M6
G2
air connection
M5
K
cap diameter
20 mm
L1
air connection horizontal
16.2 mm
L2
air connection vertical
5.0 mm
H
depth of fastening screw thread
8.0 mm
H1
cap position
18.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: MBPS2510AS1-PMB25-4-IKOLWH(MH)-LWHDG-25