??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS2001AS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
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
THK
SCHIENTYP
type of guide rail
HSR
GROESSE
size
20
WAGENTYP
type of carriage
HSR..A
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
900 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
13.10 mm
D
fastening surface/rail base
30 mm
X
fastening surface/rail base without adapting plate
30.0 mm
T
thickness of distance plate
mm
A
width
66 mm
B
max. length
94.0 mm
BMAX
max. length
94.0 mm
C
clearance
4.2 mm
E
casing height
25.8 mm
A1
fixing holes/width
20 mm
A2
cap position
45.7 mm
B1
cap length
19.0 mm
B2
length of casing
44 mm
B3
fixing holes/length
22.0 mm
G1
fastening screw thread
M6
G2
air connection
M5
K
cap diameter
16 mm
L1
air connection horizontal
15.5 mm
L2
air connection vertical
5.5 mm
H
depth of fastening screw thread
8.6 mm
H1
cap position
16.2 mm
Classifications
CNS
Object Properties:
Order Number: MBPS2001AS1A-THKHSR-HSR..A-20