LKPS2501AS2-LP-A
ADAPTERPLA
item number distance plate
PLK25-2
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
SHS
GROESSE
size
25
WAGENTYP
type of Carriage
SHS..LV
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
550 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
23.0 mm
D
height (guide rail manufacturer)
36.0 mm
X
fastening surface/rail base
34.0 mm
T
thickness of distance plate
2.0 mm
A
width
48.0 mm
A1
fastening screw offset
20 mm
A2
air filter
5.0 mm
B
length LKPS
86.0 mm
BMAX
max. length
86.0 mm
B2
position of mounting holes
8.0 mm
B3
fastening screw offset
20 mm
B4
air connection LKPS position
18.0 mm
C
clearance
5.5 mm
E
casing height
28.5 mm
G
fastening screw thread
M6
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
6.0 mm
H1
groove for initiator LKPS
24.5 mm
H2
groove for initiator LKPS
42.6 mm
H3
groove for initiator LKPS
29.0 mm
L
air connection / air filter
35.5 mm
L1
air connection LKPS/ air filter LKP
8.5 mm
L2
air filter LKPS / air connection LKP
24.0 mm
F
Ø airfilter
8.0 mm
Classifications
CNS
Object Properties:
Order Number: LKPS2501AS2-LP-A-PLK25-2-THKSHS-SHS..LV-25