LKPS2005AS2-LP-A
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
Bosch Rexroth
SCHIENTYP
type of Rail
R16..(ball)
GROESSE
size
20
WAGENTYP
type of Carriage
R1631 (FNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
450 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
11.8 mm
D
height (guide rail manufacturer)
30.0 mm
X
fastening surface/rail base
30.0 mm
T
thickness of distance plate
mm
A
width
44.0 mm
A1
fastening screw offset
20 mm
A2
air filter
mm
B
length LKPS
81.0 mm
BMAX
max. length
81.0 mm
B2
position of mounting holes
7.0 mm
B3
fastening screw offset
20 mm
B4
air connection LKPS position
17.0 mm
C
clearance
5.5 mm
E
casing height
24.5 mm
G
fastening screw thread
M5
G1
air connection / air filter
M3
G2
air connection / Spot face connection o-ring
M3 incl. o-ring 7x1
H
depth of the fastening screw thread
5.5 mm
H1
groove for initiator LKPS
20.5 mm
H2
groove for initiator LKPS
38.6 mm
H3
groove for initiator LKPS
29.0 mm
L
air connection / air filter
33.5 mm
L1
air connection LKPS/ air filter LKP
4.5 mm
L2
air filter LKPS / air connection LKP
20.5 mm
F
Ø airfilter
mm
Classifications
CNS
Object Properties:
Order Number: LKPS2005AS2-LP-A-Bosch RexrothR16..(Kugel)-R1631 (FNS)-20