??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
LKPS passive pneumatic clamping with spring-loaded energy storage - opening with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
LKPS2001AS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
ME
GROESSE
size
20
WAGENTYP
type of Carriage
MEG..SL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
650 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
20.0 mm
D
height (guide rail manufacturer)
28.0 mm
X
fastening surface/rail base
28.0 mm
T
thickness of distance plate
mm
A
width
44.0 mm
A1
fastening screw offset
20 mm
A2
air filter
mm
B
length LKPS
81.0 mm
BMAX
max. length
81.0 mm
B2
position of mounting holes
7.0 mm
B3
fastening screw offset
20 mm
B4
air connection LKPS position
17.0 mm
C
clearance
3.5 mm
E
casing height
24.5 mm
G
fastening screw thread
M5
G1
air connection / air filter
M3
G2
air connection / Spot face connection o-ring
M3 incl. o-ring 7x1
H
depth of the fastening screw thread
5.5 mm
H1
groove for initiator LKPS
20.5 mm
H2
groove for initiator LKPS
38.6 mm
H3
groove for initiator LKPS
29.0 mm
L
air connection / air filter
33.5 mm
L1
air connection LKPS/ air filter LKP
4.5 mm
L2
air filter LKPS / air connection LKP
20.5 mm
F
Ø airfilter
mm
Classifications
CNS
Object Properties:
Order Number: LKPS2001AS2-A-IKOME-MEG..SL-20
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.