??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
LKPS passive pneumatic clamping with spring-loaded energy storage - opening with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
LKPS2001AS2-LP-A
ADAPTERPLA
item number distance plate
PLK20-2
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
HIWIN
SCHIENTYP
type of Rail
PGH(PGQ)
GROESSE
size
20
WAGENTYP
type of Carriage
PGQH..CA
ABDECKBAND
cover strip usable
nein
HALTEKRAFT
holding force
450 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
20.0 mm
D
height (guide rail manufacturer)
30.0 mm
X
fastening surface/rail base
28.0 mm
T
thickness of distance plate
2.0 mm
A
width
44.0 mm
A1
fastening screw offset
20 mm
A2
air filter
mm
B
length LKPS
81.0 mm
BMAX
max. length
81.0 mm
B2
position of mounting holes
7.0 mm
B3
fastening screw offset
20 mm
B4
air connection LKPS position
17.0 mm
C
clearance
3.5 mm
E
casing height
24.5 mm
G
fastening screw thread
M5
G1
air connection / air filter
M3
G2
air connection / Spot face connection o-ring
M3 incl. o-ring 7x1
H
depth of the fastening screw thread
5.5 mm
H1
groove for initiator LKPS
20.5 mm
H2
groove for initiator LKPS
38.6 mm
H3
groove for initiator LKPS
29.0 mm
L
air connection / air filter
33.5 mm
L1
air connection LKPS/ air filter LKP
4.5 mm
L2
air filter LKPS / air connection LKP
20.5 mm
F
Ø airfilter
mm
Classifications
CNS
Object Properties:
Order Number: LKPS2001AS2-LP-A-PLK20-2-HIWINPGH(PGQ)-PGQH..CA-20