??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
LKPS passive pneumatic clamping with spring-loaded energy storage - opening with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
LKPS1501AS2-LP-A
ADAPTERPLA
item number distance plate
PLK15-4
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
LRX(MX)
GROESSE
size
15
WAGENTYP
type of Carriage
LRXD..SL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
300 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
15.0 mm
D
height (guide rail manufacturer)
28.0 mm
X
fastening surface/rail base
24.0 mm
T
thickness of distance plate
4.0 mm
A
width
34.0 mm
A1
fastening screw offset
15 mm
A2
air filter
mm
B
length LKPS
76.0 mm
BMAX
max. length
76.0 mm
B2
position of mounting holes
8.5 mm
B3
fastening screw offset
15 mm
B4
air connection LKPS position
16.0 mm
C
clearance
3.3 mm
E
casing height
20.7 mm
G
fastening screw thread
M4
G1
air connection / air filter
M3
G2
air connection / Spot face connection o-ring
M3 incl. o-ring 7x1
H
depth of the fastening screw thread
4.5 mm
H1
groove for initiator LKPS
8.5 mm
H2
groove for initiator LKPS
30.2 mm
H3
groove for initiator LKPS
27.0 mm
L
air connection / air filter
31.5 mm
L1
air connection LKPS/ air filter LKP
4.5 mm
L2
air filter LKPS / air connection LKP
17.0 mm
F
Ø airfilter
mm
Classifications
CNS
Object Properties:
Order Number: LKPS1501AS2-LP-A-PLK15-4-IKOLRX(MX)-LRXD..SL-15