??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
LKP active pneumatic clamping - closed with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
LKP2001AS2-A
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
SR
GROESSE
size
20
WAGENTYP
type of Carriage
SR..SBM
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
850 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
20.00 mm
D
height (guide rail manufacturer)
30.0 mm
X
fastening surface/rail base
30.0 mm
T
thickness of distance plate
mm
A
width
44.0 mm
A1
fastening screw offset
20 mm
A3
air connection front-side LKP
32.00
B1
length LKP
52.0 mm
B2
position of mounting holes
7.0 mm
B3
fastening screw offset
20 mm
C
clearance
5.5 mm
E
casing height
24.5 mm
E1
air connection front-side LKP
7.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
5.5 mm
G1
air connection / air filter
M3
L
air connection / air filter
33.5 mm
L1
air connection LKPS/ air filter LKP
4.5 mm
L2
air filter LKPS / air connection LKP
20.5 mm
Classifications
CNS
Object Properties:
Order Number: LKP2001AS2-A-THKSR-SR..SBM-20
Certificate REACH: Yes
Certificate RoHS: Yes
Geometrical Properties: