??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
LKP active pneumatic clamping - closed with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
LKP2502DS2-A
ADAPTERPLA
item number distance plate
PLK25-6
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
INA
SCHIENTYP
type of Rail
TSX-E(RUE)
GROESSE
size
25
WAGENTYP
type of Carriage
RWU..-D-HL-OE
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1100 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
14.60 mm
D
height (guide rail manufacturer)
40.0 mm
X
fastening surface/rail base
34.0 mm
T
thickness of distance plate
6.0 mm
A
width
48.0 mm
A1
fastening screw offset
20 mm
A3
air connection front-side LKP
35.75
B1
length LKP
57.0 mm
B2
position of mounting holes
8.0 mm
B3
fastening screw offset
20 mm
C
clearance
5.5 mm
E
casing height
28.5 mm
E1
air connection front-side LKP
8.5 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
6.0 mm
G1
air connection / air filter
M5
L
air connection / air filter
35.5 mm
L1
air connection LKPS/ air filter LKP
8.5 mm
L2
air filter LKPS / air connection LKP
24.0 mm
Classifications
CNS
Object Properties:
Order Number: LKP2502DS2-A-PLK25-6-INATSX-E(RUE)-RWU..-D-HL-OE-25
Certificate REACH: Yes
Certificate RoHS: Yes
Geometrical Properties: