??
Selezione modello CAD
pneumatic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
LKP active pneumatic clamping - closed with pressure
Lista materiale
pneumatic clamping
BESTELLNUM
item number clamping element
LKP3501AS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
TBI
SCHIENTYP
type of Rail
TR
GROESSE
size
35
WAGENTYP
type of Carriage
S-VL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2500 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
34.00 mm
D
height (guide rail manufacturer)
48.0 mm
X
fastening surface/rail base
48.0 mm
T
thickness of distance plate
mm
A
width
70.0 mm
A1
fastening screw offset
24 mm
A3
air connection front-side LKP
52.30
B1
length LKP
68.5 mm
B2
position of mounting holes
7.5 mm
B3
fastening screw offset
24 mm
C
clearance
7.5 mm
E
casing height
40.5 mm
E1
air connection front-side LKP
12.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
G1
air connection / air filter
M5
L
air connection / air filter
41.5 mm
L1
air connection LKPS/ air filter LKP
7.5 mm
L2
air filter LKPS / air connection LKP
35.5 mm
Classificazioni
CNS
Object Properties:
Order Number: LKP3501AS2-A-TBITR-S-VL-35
Certificazione REACH: Yes
Direttiva RoHS: Yes
Geometrical Properties:
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.