??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
LKP active pneumatic clamping - closed with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
LKP5501AS2-A
ADAPTERPLA
item number distance plate
PLK55-5
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
NTN-SNR
SCHIENTYP
type of Rail
LGB
GROESSE
size
55
WAGENTYP
type of Carriage
LGBCH..FN
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
4500 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
53.00 mm
D
height (guide rail manufacturer)
70.0 mm
X
fastening surface/rail base
65.0 mm
T
thickness of distance plate
5.0 mm
A
width
100.0 mm
A1
fastening screw offset
30 mm
A3
air connection front-side LKP
77.20
B1
length LKP
78.0 mm
B2
position of mounting holes
9.0 mm
B3
fastening screw offset
30 mm
C
clearance
8.0 mm
E
casing height
57.0 mm
E1
air connection front-side LKP
15.0 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
14.0 mm
G1
air connection / air filter
M5
L
air connection / air filter
46.0 mm
L1
air connection LKPS/ air filter LKP
10.0 mm
L2
air filter LKPS / air connection LKP
51.0 mm
Classifications
CNS
Object Properties:
Order Number: LKP5501AS2-A-PLK55-5-NTN-SNRLGB-LGBCH..FN-55
Certificat REACH: Yes
Certificat RoHS: Yes
Geometrical Properties:
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.