??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
LKP active pneumatic clamping - closed with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
LKP5501AS2-A
ADAPTERPLA
item number distance plate
PLK55-3
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
NSK
SCHIENTYP
type of Rail
NH(N1H)
GROESSE
size
55
WAGENTYP
type of Carriage
NAH..BL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
4500 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
53.00 mm
D
height (guide rail manufacturer)
70.0 mm
X
fastening surface/rail base
67.0 mm
T
thickness of distance plate
3.0 mm
A
width
100.0 mm
A1
fastening screw offset
30 mm
A3
air connection front-side LKP
77.20
B1
length LKP
78.0 mm
B2
position of mounting holes
9.0 mm
B3
fastening screw offset
30 mm
C
clearance
10.0 mm
E
casing height
57.0 mm
E1
air connection front-side LKP
15.0 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
14.0 mm
G1
air connection / air filter
M5
L
air connection / air filter
46.0 mm
L1
air connection LKPS/ air filter LKP
10.0 mm
L2
air filter LKPS / air connection LKP
51.0 mm
Classifications
CNS
Object Properties:
Order Number: LKP5501AS2-A-PLK55-3-NSKNH(N1H)-NAH..BL-55
Certificat REACH: Yes
Certificat RoHS: Yes
Geometrical Properties:
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.