??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
LKP active pneumatic clamping - closed with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
LKP3505AS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R16..(ball)
GROESSE
size
35
WAGENTYP
type of Carriage
R1665 (FKS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2500 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
23.50 mm
D
height (guide rail manufacturer)
48.0 mm
X
fastening surface/rail base
48.0 mm
T
thickness of distance plate
mm
A
width
70.0 mm
A1
fastening screw offset
24 mm
A3
air connection front-side LKP
52.30
B1
length LKP
68.5 mm
B2
position of mounting holes
7.5 mm
B3
fastening screw offset
24 mm
C
clearance
7.5 mm
E
casing height
40.5 mm
E1
air connection front-side LKP
12.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
G1
air connection / air filter
M5
L
air connection / air filter
41.5 mm
L1
air connection LKPS/ air filter LKP
7.5 mm
L2
air filter LKPS / air connection LKP
35.5 mm
Classifications
CNS
Object Properties:
Order Number: LKP3505AS2-A-Bosch RexrothR16..(Kugel)-R1665 (FKS)-35
Certificat REACH: Yes
Certificat RoHS: Yes
Geometrical Properties:
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.