??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
LKP active pneumatic clamping - closed with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
LKP1501AS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
LWE
GROESSE
size
15
WAGENTYP
type of Carriage
LWET..Q
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
550 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
15.00 mm
D
height (guide rail manufacturer)
24.0 mm
X
fastening surface/rail base
24.0 mm
T
thickness of distance plate
mm
A
width
34.0 mm
A1
fastening screw offset
15 mm
A3
air connection front-side LKP
22.00
B1
length LKP
49.0 mm
B2
position of mounting holes
8.5 mm
B3
fastening screw offset
15 mm
C
clearance
3.3 mm
E
casing height
20.7 mm
E1
air connection front-side LKP
5.0 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
4.5 mm
G1
air connection / air filter
M3
L
air connection / air filter
31.5 mm
L1
air connection LKPS/ air filter LKP
4.5 mm
L2
air filter LKPS / air connection LKP
17.0 mm
Classifications
CNS
Object Properties:
Order Number: LKP1501AS2-A-IKOLWE-LWET..Q-15
Certificat REACH: Yes
Certificat RoHS: Yes
Geometrical Properties:
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.