??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
LKP active pneumatic clamping - closed with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
LKP4501AS2-A
ADAPTERPLA
item number distance plate
PLK45-3
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
SNR
GROESSE
size
45
WAGENTYP
type of Carriage
SNR..CH
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
3500 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
45.00 mm
D
height (guide rail manufacturer)
60.0 mm
X
fastening surface/rail base
57.0 mm
T
thickness of distance plate
3.0 mm
A
width
86.0 mm
A1
fastening screw offset
26 mm
A3
air connection front-side LKP
66.20
B1
length LKP
78.0 mm
B2
position of mounting holes
11.0 mm
B3
fastening screw offset
26 mm
C
clearance
7.0 mm
E
casing height
50.0 mm
E1
air connection front-side LKP
15.0 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
12.0 mm
G1
air connection / air filter
M5
L
air connection / air filter
46.0 mm
L1
air connection LKPS/ air filter LKP
9.0 mm
L2
air filter LKPS / air connection LKP
45.0 mm
Classifications
CNS
Object Properties:
Order Number: LKP4501AS2-A-PLK45-3-THKSNR-SNR..CH-45
Certificate REACH: Yes
Certificate RoHS: Yes
Geometrical Properties: