??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
LKP active pneumatic clamping - closed with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
LKP4501AS2-A
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
IKO
SCHIENTYP
type of Rail
ME
GROESSE
size
45
WAGENTYP
type of Carriage
ME
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
3500 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
45.00 mm
D
height (guide rail manufacturer)
60.0 mm
X
fastening surface/rail base
60.0 mm
T
thickness of distance plate
mm
A
width
86.0 mm
A1
fastening screw offset
26 mm
A3
air connection front-side LKP
66.20
B1
length LKP
78.0 mm
B2
position of mounting holes
11.0 mm
B3
fastening screw offset
26 mm
C
clearance
10.0 mm
E
casing height
50.0 mm
E1
air connection front-side LKP
15.0 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
12.0 mm
G1
air connection / air filter
M5
L
air connection / air filter
46.0 mm
L1
air connection LKPS/ air filter LKP
9.0 mm
L2
air filter LKPS / air connection LKP
45.0 mm
Classifications
CNS
Object Properties:
Order Number: LKP4501AS2-A-IKOME-ME-45
Certificate REACH: Yes
Certificate RoHS: Yes
Geometrical Properties: