??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
LKP active pneumatic clamping - closed with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
LKP3012FS2-A
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
HIWIN
SCHIENTYP
type of Rail
RG(QR)
GROESSE
size
30
WAGENTYP
type of Carriage
RGW..CC
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1800 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
17.00 mm
D
height (guide rail manufacturer)
42.0 mm
X
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
A
width
60.0 mm
A1
fastening screw offset
22 mm
A3
air connection front-side LKP
44.30
B1
length LKP
66.5 mm
B2
position of mounting holes
8.5 mm
B3
fastening screw offset
22 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
E1
air connection front-side LKP
10.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
8.5 mm
G1
air connection / air filter
M5
L
air connection / air filter
41.5 mm
L1
air connection LKPS/ air filter LKP
6.5 mm
L2
air filter LKPS / air connection LKP
30.0 mm
Classifications
CNS
Object Properties:
Order Number: LKP3012FS2-A-HIWINRG(QR)-RGW..CC-30
Certificate REACH: Yes
Certificate RoHS: Yes
Geometrical Properties: