??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
LKP active pneumatic clamping - closed with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
LKP2501AS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
Thomson
SCHIENTYP
type of Rail
522
GROESSE
size
25
WAGENTYP
type of Carriage
512..A
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1100 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
23.00 mm
D
height (guide rail manufacturer)
36.0 mm
X
fastening surface/rail base
36.0 mm
T
thickness of distance plate
mm
A
width
48.0 mm
A1
fastening screw offset
20 mm
A3
air connection front-side LKP
35.75
B1
length LKP
57.0 mm
B2
position of mounting holes
8.0 mm
B3
fastening screw offset
20 mm
C
clearance
7.5 mm
E
casing height
28.5 mm
E1
air connection front-side LKP
8.5 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
6.0 mm
G1
air connection / air filter
M5
L
air connection / air filter
35.5 mm
L1
air connection LKPS/ air filter LKP
8.5 mm
L2
air filter LKPS / air connection LKP
24.0 mm
Classifications
CNS
Object Properties:
Order Number: LKP2501AS2-A-Thomson522-512..A-25
Certificate REACH: Yes
Certificate RoHS: Yes
Geometrical Properties: