??
Selezione modello CAD
electrical clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
LKE electric clamping element - -
Lista materiale
electrical clamping
BESTELLNUM
item number
LKE3501AS1
ADAPTERPLA
item number distance plate
PLKE35-7
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LWH(MH)
GROESSE
size
35
WAGENTYP
type of carriage
LWHD..B
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1800 N
RICHT
installation way
from above
D
height (guide rail manufacturer)
55.0 mm
X
fastening surface/rail base
48.0 mm
T
thickness of distance plate
7.0 mm
E
casing height
31.90 mm
C
clearance
16.10 mm
E1
casing height
38.60 mm
C1
clearance
9.40 mm
A
width
82.6 mm
A1
fastening screw offset
24.0 mm
A2
position of guide rail horizontal
32.8 mm
A3
position of guide rail horizontal
49.8
B1
overall length
166.1 mm
B2
position of mounting holes
22.40 mm
B3
fastening screw offset
24.0 mm
B4
cord position
140.1 mm
B5
ajusting screw horizontal
34.4 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
7.8 mm
L1
plug position
24.9 mm
L2
plug position
23.6 mm
L3
ajusting screw vertical
22.0 mm
OW
Öffnungsweite
34.00 mm
X1
33.5
Y1
22.1
Z1
SW
3.0
L
Leitungslänge
300
D1
Leitung Durchmesser
5.8 mm
G1
Gewindegröße Stecker
M12
SCHUTZART
safety
IP 64
STROMAUFNAHME
Power Consumption
24 V DC 3.5 A
SCHALTAUSGAENGE
Switching output
geöffnet: PNP 24 V, 400mA kurzschlussfest / geschlossen: PNP 24 V, 400mA kurzschlussfest
Classificazioni
CNS
Object Properties:
Order Number: LKE3501AS1-PLKE35-7-IKOLWH(MH)-LWHD..B-35
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.