??
Selezione modello CAD
electrical clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
LKE electric clamping element - -
Lista materiale
electrical clamping
BESTELLNUM
item number
LKE2012IS1
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
HIWIN
SCHIENTYP
type of guide rail
CG
GROESSE
size
20
WAGENTYP
type of carriage
CGW..CC
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
800 N
RICHT
installation way
from front
D
height (guide rail manufacturer)
30.0 mm
X
fastening surface/rail base
30.0 mm
T
thickness of distance plate
0.0 mm
E
casing height
21.55 mm
C
clearance
8.45 mm
E1
casing height
23.65 mm
C1
clearance
6.35 mm
A
width
55.6 mm
A1
fastening screw offset
20.0 mm
A2
position of guide rail horizontal
24.3 mm
A3
position of guide rail horizontal
31.3
B1
overall length
137.3 mm
B2
position of mounting holes
12.30 mm
B3
fastening screw offset
20.0 mm
B4
cord position
105.3 mm
B5
ajusting screw horizontal
22.3 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
5.3 mm
L1
plug position
17.3 mm
L2
plug position
15.6 mm
L3
ajusting screw vertical
13.5 mm
OW
Öffnungsweite
11.80 mm
X1
20.8
Y1
13.5
Z1
SW
3.0
L
Leitungslänge
300
D1
Leitung Durchmesser
5.8 mm
G1
Gewindegröße Stecker
M12
SCHUTZART
safety
IP 64
STROMAUFNAHME
Power Consumption
24 V DC 1.0 A
SCHALTAUSGAENGE
Switching output
geöffnet: PNP 24 V, 400mA kurzschlussfest / geschlossen: PNP 24 V, 400mA kurzschlussfest
Classificazioni
CNS
Object Properties:
Order Number: LKE2012IS1-HIWINCG-CGW..CC-20
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.