??
Selección de modelo CAD
electrical clamping
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
LKE electric clamping element - -
Lista de materiales
electrical clamping
BESTELLNUM
item number
LKE3505BS1
ADAPTERPLA
item number distance plate
PLKE35-7
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R18..(roller)
GROESSE
size
35
WAGENTYP
type of carriage
R1821 (SNH)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1800 N
RICHT
installation way
from above
D
height (guide rail manufacturer)
55.0 mm
X
fastening surface/rail base
48.0 mm
T
thickness of distance plate
7.0 mm
E
casing height
31.90 mm
C
clearance
16.10 mm
E1
casing height
38.60 mm
C1
clearance
9.40 mm
A
width
82.6 mm
A1
fastening screw offset
24.0 mm
A2
position of guide rail horizontal
32.8 mm
A3
position of guide rail horizontal
49.8
B1
overall length
166.1 mm
B2
position of mounting holes
22.40 mm
B3
fastening screw offset
24.0 mm
B4
cord position
140.1 mm
B5
ajusting screw horizontal
34.4 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
7.8 mm
L1
plug position
24.9 mm
L2
plug position
23.6 mm
L3
ajusting screw vertical
22.0 mm
OW
Öffnungsweite
21.00 mm
X1
33.5
Y1
22.1
Z1
SW
3.0
L
Leitungslänge
300
D1
Leitung Durchmesser
5.8 mm
G1
Gewindegröße Stecker
M12
SCHUTZART
safety
IP 64
STROMAUFNAHME
Power Consumption
24 V DC 3.5 A
SCHALTAUSGAENGE
Switching output
geöffnet: PNP 24 V, 400mA kurzschlussfest / geschlossen: PNP 24 V, 400mA kurzschlussfest
Clasificaciones
CNS
Object Properties:
Order Number: LKE3505BS1-PLKE35-7-Bosch RexrothR18..(Rolle)-R1821 (SNH)-35