??
Selección de modelo CAD
electrical clamping
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
LKE electric clamping element - -
Lista de materiales
electrical clamping
BESTELLNUM
item number
LKE3001AS1
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
HSR
GROESSE
size
30
WAGENTYP
type of carriage
HSR..C
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1100 N
RICHT
installation way
from above
D
height (guide rail manufacturer)
42.0 mm
X
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
E
casing height
29.40 mm
C
clearance
10.00 mm
E1
casing height
34.50 mm
C1
clearance
7.50 mm
A
width
71.0 mm
A1
fastening screw offset
22.0 mm
A2
position of guide rail horizontal
28.3 mm
A3
position of guide rail horizontal
42.7
B1
overall length
153.2 mm
B2
position of mounting holes
17.40 mm
B3
fastening screw offset
22.0 mm
B4
cord position
122.7 mm
B5
ajusting screw horizontal
28.4 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
7.8 mm
L1
plug position
21.3 mm
L2
plug position
21.1 mm
L3
ajusting screw vertical
20.5 mm
OW
Öffnungsweite
28.00 mm
X1
27.8
Y1
20.5
Z1
SW
3.0
L
Leitungslänge
D1
Leitung Durchmesser
mm
G1
Gewindegröße Stecker
M12
SCHUTZART
safety
IP 64
STROMAUFNAHME
Power Consumption
24 V DC 2.5 A
SCHALTAUSGAENGE
Switching output
geöffnet: PNP 24 V, 500mA kurzschlussfest / geschlossen: PNP 24 V, 500mA kurzschlussfest
Clasificaciones
CNS
Object Properties:
Order Number: LKE3001AS1-THKHSR-HSR..C-30