??
CAD模型选择
pneumatic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
明细表
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS4514ES2-A
ADAPTERPLA
item number distance plate
PLK45-13
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
PMI
SCHIENTYP
type of Rail
SMR
GROESSE
size
45
WAGENTYP
type of Carriage
SMR..S
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2600 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
31.60 mm
D
height (guide rail manufacturer)
70.0 mm
X
fastening surface/rail base
57.0 mm
T
thickness of distance plate
13.0 mm
A
width
86.0 mm
A1
fastening screw offset
26 mm
B
length LBPS
132.0 mm
BMAX
max. length
132.0 mm
B2
position of mounting holes
11.0 mm
B3
fastening screw offset
26 mm
B4
air connection LKPS position
24.0 mm
C
clearance
7.0 mm
E
casing height
50.0 mm
G
fastening screw thread
M10
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
12.0 mm
H1
groove for initiator LKPS
20.0 mm
H2
groove for initiator LKPS
80.6 mm
H3
groove for initiator LKPS
54.0 mm
L
air connection / air filter
46.0 mm
L1
air connection
9.0 mm
L2
air filter LBPS
45.0 mm
分类
CNS
Object Properties:
Order Number: LBPS4514ES2-A-PLK45-13-PMISMR-SMR..S-45
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.