??
CAD模型选择
pneumatic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
明细表
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS3502AS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
INA
SCHIENTYP
type of Rail
TKSD(KUSE)
GROESSE
size
35
WAGENTYP
type of Carriage
KWSE..-L
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1900 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
24.80 mm
D
height (guide rail manufacturer)
48.0 mm
X
fastening surface/rail base
48.0 mm
T
thickness of distance plate
mm
A
width
70.0 mm
A1
fastening screw offset
24 mm
B
length LBPS
124.5 mm
BMAX
max. length
124.5 mm
B2
position of mounting holes
7.5 mm
B3
fastening screw offset
24 mm
B4
air connection LKPS position
19.5 mm
C
clearance
7.5 mm
E
casing height
40.5 mm
G
fastening screw thread
M8
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
10.0 mm
H1
groove for initiator LKPS
16.4 mm
H2
groove for initiator LKPS
64.6 mm
H3
groove for initiator LKPS
56.0 mm
L
air connection / air filter
41.5 mm
L1
air connection
7.5 mm
L2
air filter LBPS
35.5 mm
分类
CNS
Object Properties:
Order Number: LBPS3502AS2-A-INATKSD(KUSE)-KWSE..-L-35
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.