??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS3001SS2-LP-A
ADAPTERPLA
item number distance plate
PLK30-5
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
HDR
GROESSE
size
30
WAGENTYP
type of Carriage
HDR..LR
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
850 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
18.70 mm
D
height (guide rail manufacturer)
45.0 mm
X
fastening surface/rail base
40.0 mm
T
thickness of distance plate
5.0 mm
A
width
60.0 mm
A1
fastening screw offset
22 mm
B
length
109.5 mm
BMAX
max. length
109.5 mm
B2
position of mounting holes
8.5 mm
B3
fastening screw offset
22 mm
B4
air connection LKPS position
19.5 mm
C
clearance
5.0 mm
E
casing height
35.0 mm
G
fastening screw thread
M8
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
8.5 mm
H1
groove for initiator LKPS
14.8 mm
H2
groove for initiator LKPS
56.2 mm
H3
groove for initiator LKPS
43.0 mm
L
air connection / air filter
41.5 mm
L1
air connection
6.5 mm
L2
air filter
30.0 mm
Classifications
CNS
Object Properties:
Order Number: LBPS3001SS2-LP-A-PLK30-5-THKHDR-HDR..LR-30