??
Wybór modelu CAD
pneumatic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista materiałowa
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS3001AS2-A
ADAPTERPLA
item number distance plate
PLK30-3
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
LWH(MH)
GROESSE
size
30
WAGENTYP
type of Carriage
LWHY
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1200 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
28.00 mm
D
height (guide rail manufacturer)
45.0 mm
X
fastening surface/rail base
42.0 mm
T
thickness of distance plate
3.0 mm
A
width
60.0 mm
A1
fastening screw offset
22 mm
B
length LBPS
109.5 mm
BMAX
max. length
109.5 mm
B2
position of mounting holes
8.5 mm
B3
fastening screw offset
22 mm
B4
air connection LKPS position
19.5 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
G
fastening screw thread
M8
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
8.5 mm
H1
groove for initiator LKPS
14.8 mm
H2
groove for initiator LKPS
56.2 mm
H3
groove for initiator LKPS
43.0 mm
L
air connection / air filter
41.5 mm
L1
air connection
6.5 mm
L2
air filter LBPS
30.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: LBPS3001AS2-A-PLK30-3-IKOLWH(MH)-LWHY-30
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.