??
Wybór modelu CAD
pneumatic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista materiałowa
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS1501SS2-LP-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
HDR
GROESSE
size
15
WAGENTYP
type of Carriage
HDR..V
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
300 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
9.60 mm
D
height (guide rail manufacturer)
24.0 mm
X
fastening surface/rail base
24.0 mm
T
thickness of distance plate
mm
A
width
34.0 mm
A1
fastening screw offset
15 mm
B
length LBPS
76.0 mm
BMAX
max. length
76.0 mm
B2
position of mounting holes
8.5 mm
B3
fastening screw offset
15 mm
B4
air connection LKPS position
16.0 mm
C
clearance
3.3 mm
E
casing height
20.7 mm
G
fastening screw thread
M4
G1
air connection / air filter
M3
G2
air connection / Spot face connection o-ring
M3 incl. o-ring 7x1
H
depth of the fastening screw thread
4.5 mm
H1
groove for initiator LKPS
8.5 mm
H2
groove for initiator LKPS
30.2 mm
H3
groove for initiator LKPS
27.0 mm
L
air connection / air filter
31.5 mm
L1
air connection
4.5 mm
L2
air filter LBPS
17.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: LBPS1501SS2-LP-A-THKHDR-HDR..V-15
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.