??
CAD모델 선택
pneumatic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
BOM
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS5501AS2-A
ADAPTERPLA
item number distance plate
PLK55-3
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
HSR
GROESSE
size
55
WAGENTYP
type of Carriage
HSR..HA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
3600 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
53.00 mm
D
height (guide rail manufacturer)
70.0 mm
X
fastening surface/rail base
67.0 mm
T
thickness of distance plate
3.0 mm
A
width
100.0 mm
A1
fastening screw offset
30 mm
B
length LBPS
132.0 mm
BMAX
max. length
132.0 mm
B2
position of mounting holes
9.0 mm
B3
fastening screw offset
30 mm
B4
air connection LKPS position
24.0 mm
C
clearance
10.0 mm
E
casing height
57.0 mm
G
fastening screw thread
M10
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
14.0 mm
H1
groove for initiator LKPS
20.0 mm
H2
groove for initiator LKPS
94.6 mm
H3
groove for initiator LKPS
54.0 mm
L
air connection / air filter
46.0 mm
L1
air connection
10.0 mm
L2
air filter LBPS
51.0 mm
분류
CNS
Object Properties:
Order Number: LBPS5501AS2-A-PLK55-3-THKHSR-HSR..HA-55
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..