{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/lbps.prj},{NB=LBPS2501AS2-A-PLK25-6-INATKD(KUE)-KWE..-H-25},{SORTIERUNG=2},{TABELLE=2.03},{GROESSE=25},{BDRUCKMIN=5.5},{BDRUCKMAX=6.5},{OW=23.00},{D=40.0},{X=34.0},{T=6.0},{A=48.0},{A1=20},{B=86.0},{BMAX=86.0},{B1=57.0},{B2=8.0},{B3=20},{B4=18.0},{D7=2.50},{C=5.5},{CHILF=5.5},{E=28.5},{GG=6.0},{H=6.0},{H1=24.5},{H2=42.6},{H3=29.0},{H4=MIN},{L=35.5},{L1=8.5},{L2=24.0},{HN=10.8},{BN=23.5},{K=17.5},{K1=16.5},{K2=18.00},{A4=35.8},{D6=3.9},{KLWEISE=0},{V1=MIN},{V2=MIN},{E1=8.5},{A3=35.75},{XH=6.000},{POSAH=6.000},{HA=4.000},{XB=1.000},{XBB=4.000},{XAB=0.500},{KUB=38.000},{ERSTVERSATZ=10.000},{VERTVERS=20.000},{XTIEFE=0.100},{KLEMTYP=LBPSPLA},{ARTIKEL=LBPS2501AS2-A},{ARTIKELNUM=LBPS2501AS2-A},{VERMERK=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
pneumatic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
BOM
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS2501AS2-A
ADAPTERPLA
item number distance plate
PLK25-6
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
INA
SCHIENTYP
type of Rail
TKD(KUE)
GROESSE
size
25
WAGENTYP
type of Carriage
KWE..-H
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
750
N
BDRUCKMIN
min. operating pressure
5.5
bar
BDRUCKMAX
max. operating pressure
6.5
bar
RICHT
installation way
from above
OW
Clamping width
23.00
mm
D
height (guide rail manufacturer)
40.0
mm
X
fastening surface/rail base
34.0
mm
T
thickness of distance plate
6.0
mm
A
width
48.0
mm
A1
fastening screw offset
20
mm
B
length LBPS
86.0
mm
BMAX
max. length
86.0
mm
B2
position of mounting holes
8.0
mm
B3
fastening screw offset
20
mm
B4
air connection LKPS position
18.0
mm
C
clearance
5.5
mm
E
casing height
28.5
mm
G
fastening screw thread
M6
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
6.0
mm
H1
groove for initiator LKPS
24.5
mm
H2
groove for initiator LKPS
42.6
mm
H3
groove for initiator LKPS
29.0
mm
L
air connection / air filter
35.5
mm
L1
air connection
8.5
mm
L2
air filter LBPS
24.0
mm
분류
CNS
Object Properties:
Order Number:
LBPS2501AS2-A-PLK25-6-INATKD(KUE)-KWE..-H-25
REACH 인증서:
Yes
RoHS 인증서:
Yes
관련장비
사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D