??
Choix du modèle CAO
pneumatic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Nomenclature
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS4510BS2-A
ADAPTERPLA
item number distance plate
PLK45-10
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
LRX(MX)
GROESSE
size
45
WAGENTYP
type of Carriage
MXD
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2600 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
28.00 mm
D
height (guide rail manufacturer)
70.0 mm
X
fastening surface/rail base
60.0 mm
T
thickness of distance plate
10.0 mm
A
width
86.0 mm
A1
fastening screw offset
26 mm
B
length LBPS
132.0 mm
BMAX
max. length
132.0 mm
B2
position of mounting holes
11.0 mm
B3
fastening screw offset
26 mm
B4
air connection LKPS position
24.0 mm
C
clearance
10.0 mm
E
casing height
50.0 mm
G
fastening screw thread
M10
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
12.0 mm
H1
groove for initiator LKPS
20.0 mm
H2
groove for initiator LKPS
80.6 mm
H3
groove for initiator LKPS
54.0 mm
L
air connection / air filter
46.0 mm
L1
air connection
9.0 mm
L2
air filter LBPS
45.0 mm
Classifications
CNS
Object Properties:
Order Number: LBPS4510BS2-A-PLK45-10-IKOLRX(MX)-MXD-45
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.