??
Choix du modèle CAO
pneumatic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Nomenclature
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS3501AS2-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
HSR
GROESSE
size
35
WAGENTYP
type of Carriage
HSR..HB
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1900 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
34.00 mm
D
height (guide rail manufacturer)
48.0 mm
X
fastening surface/rail base
48.0 mm
T
thickness of distance plate
mm
A
width
70.0 mm
A1
fastening screw offset
24 mm
B
length LBPS
124.5 mm
BMAX
max. length
124.5 mm
B2
position of mounting holes
7.5 mm
B3
fastening screw offset
24 mm
B4
air connection LKPS position
19.5 mm
C
clearance
7.5 mm
E
casing height
40.5 mm
G
fastening screw thread
M8
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
10.0 mm
H1
groove for initiator LKPS
16.4 mm
H2
groove for initiator LKPS
64.6 mm
H3
groove for initiator LKPS
56.0 mm
L
air connection / air filter
41.5 mm
L1
air connection
7.5 mm
L2
air filter LBPS
35.5 mm
Classifications
CNS
Object Properties:
Order Number: LBPS3501AS2-A-THKHSR-HSR..HB-35
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.