??
Choix du modèle CAO
pneumatic clamping and braking element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Nomenclature
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS2501AS2-LP-A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
SBC
SCHIENTYP
type of Rail
SBI
GROESSE
size
25
WAGENTYP
type of Carriage
SBI..SV
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
550 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
23.00 mm
D
height (guide rail manufacturer)
33.0 mm
X
fastening surface/rail base
33.0 mm
T
thickness of distance plate
mm
A
width
48.0 mm
A1
fastening screw offset
20 mm
B
length LBPS
86.0 mm
BMAX
max. length
86.0 mm
B2
position of mounting holes
8.0 mm
B3
fastening screw offset
20 mm
B4
air connection LKPS position
18.0 mm
C
clearance
4.5 mm
E
casing height
28.5 mm
G
fastening screw thread
M6
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
6.0 mm
H1
groove for initiator LKPS
24.5 mm
H2
groove for initiator LKPS
42.6 mm
H3
groove for initiator LKPS
29.0 mm
L
air connection / air filter
35.5 mm
L1
air connection
8.5 mm
L2
air filter LBPS
24.0 mm
Classifications
CNS
Object Properties:
Order Number: LBPS2501AS2-LP-A-SBCSBI-SBI..SV-25
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.