LBPS5505BS2-LP-A
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
Bosch Rexroth
SCHIENTYP
type of Rail
R18..(roller)
GROESSE
size
55
WAGENTYP
type of Carriage
R1822 (SNS)
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2250 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
31.00 mm
D
height (guide rail manufacturer)
70.0 mm
X
fastening surface/rail base
70.0 mm
T
thickness of distance plate
mm
A
width
100.0 mm
A1
fastening screw offset
30 mm
B
length LBPS
132.0 mm
BMAX
max. length
132.0 mm
B2
position of mounting holes
9.0 mm
B3
fastening screw offset
30 mm
B4
air connection LKPS position
24.0 mm
C
clearance
13.0 mm
E
casing height
57.0 mm
G
fastening screw thread
M10
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
14.0 mm
H1
groove for initiator LKPS
20.0 mm
H2
groove for initiator LKPS
94.6 mm
H3
groove for initiator LKPS
54.0 mm
L
air connection / air filter
46.0 mm
L1
air connection
10.0 mm
L2
air filter LBPS
51.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: LBPS5505BS2-LP-A-Bosch RexrothR18..(Rolle)-R1822 (SNS)-55