LBPS4505BS2-LP-A
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
Bosch Rexroth
SCHIENTYP
type of Rail
R18..(roller)
GROESSE
size
45
WAGENTYP
type of Carriage
R1822 (SNS)
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1800 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
25.00 mm
D
height (guide rail manufacturer)
60.0 mm
X
fastening surface/rail base
60.0 mm
T
thickness of distance plate
mm
A
width
86.0 mm
A1
fastening screw offset
26 mm
B
length LBPS
132.0 mm
BMAX
max. length
132.0 mm
B2
position of mounting holes
11.0 mm
B3
fastening screw offset
26 mm
B4
air connection LKPS position
24.0 mm
C
clearance
10.0 mm
E
casing height
50.0 mm
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
80.6 mm
H3
groove for initiator LKPS
54.0 mm
L
air connection / air filter
46.0 mm
L1
air connection
9.0 mm
L2
air filter LBPS
45.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: LBPS4505BS2-LP-A-Bosch RexrothR18..(Rolle)-R1822 (SNS)-45