LBPS3502BS2-LP-A
ADAPTERPLA
item number distance plate
PLK35-2
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
INA
SCHIENTYP
type of Rail
TKVD(KUVE)
GROESSE
size
35
WAGENTYP
type of Carriage
KWVE..-B-ESC
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1250 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
22.16 mm
D
height (guide rail manufacturer)
48.0 mm
X
fastening surface/rail base
46.0 mm
T
thickness of distance plate
2.0 mm
A
width
70.0 mm
A1
fastening screw offset
24 mm
B
length LBPS
124.5 mm
BMAX
max. length
124.5 mm
B2
position of mounting holes
7.5 mm
B3
fastening screw offset
24 mm
B4
air connection LKPS position
19.5 mm
C
clearance
5.5 mm
E
casing height
40.5 mm
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
16.4 mm
H2
groove for initiator LKPS
64.6 mm
H3
groove for initiator LKPS
56.0 mm
L
air connection / air filter
41.5 mm
L1
air connection
7.5 mm
L2
air filter LBPS
35.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: LBPS3502BS2-LP-A-PLK35-2-INATKVD(KUVE)-KWVE..-B-ESC-35