LBPS3001AS2-LP-A
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
PMI
SCHIENTYP
type of Rail
MSA
GROESSE
size
30
WAGENTYP
type of Carriage
MSA..LA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
850 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
28.00 mm
D
height (guide rail manufacturer)
42.0 mm
X
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
A
width
60.0 mm
A1
fastening screw offset
22 mm
B
length LBPS
109.5 mm
BMAX
max. length
109.5 mm
B2
position of mounting holes
8.5 mm
B3
fastening screw offset
22 mm
B4
air connection LKPS position
19.5 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
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
14.8 mm
H2
groove for initiator LKPS
56.2 mm
H3
groove for initiator LKPS
43.0 mm
L
air connection / air filter
41.5 mm
L1
air connection
6.5 mm
L2
air filter LBPS
30.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: LBPS3001AS2-LP-A-PMIMSA-MSA..LA-30