LBPS1501AS2-LP-A
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
ME
GROESSE
size
15
WAGENTYP
type of Carriage
METG
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
300 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
15.00 mm
D
height (guide rail manufacturer)
24.0 mm
X
fastening surface/rail base
24.0 mm
T
thickness of distance plate
mm
A
width
34.0 mm
A1
fastening screw offset
15 mm
B
length LBPS
76.0 mm
BMAX
max. length
76.0 mm
B2
position of mounting holes
8.5 mm
B3
fastening screw offset
15 mm
B4
air connection LKPS position
16.0 mm
C
clearance
3.3 mm
E
casing height
20.7 mm
G
fastening screw thread
M4
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
30.2 mm
H3
groove for initiator LKPS
27.0 mm
L
air connection / air filter
31.5 mm
L1
air connection
4.5 mm
L2
air filter LBPS
17.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: LBPS1501AS2-LP-A-IKOME-METG-15