??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS5501AS2-LP-A
ADAPTERPLA
item number distance plate
PLK55-15
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
SBC
SCHIENTYP
type of Rail
SBI
GROESSE
size
55
WAGENTYP
type of Carriage
SBI..SLL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2250 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
53.00 mm
D
height (guide rail manufacturer)
80.0 mm
X
fastening surface/rail base
65.0 mm
T
thickness of distance plate
15.0 mm
A
width
100.0 mm
A1
fastening screw offset
30 mm
B
length
132.0 mm
BMAX
max. length
132.0 mm
B2
position of mounting holes
9.0 mm
B3
fastening screw offset
30 mm
B4
air connection LKPS position
24.0 mm
C
clearance
8.0 mm
E
casing height
57.0 mm
G
fastening screw thread
M10
G1
air connection / air filter
M5
G2
air connection / Spot face connection o-ring
M5 incl. o-ring 7x1
H
depth of the fastening screw thread
14.0 mm
H1
groove for initiator LKPS
20.0 mm
H2
groove for initiator LKPS
94.6 mm
H3
groove for initiator LKPS
54.0 mm
L
air connection / air filter
46.0 mm
L1
air connection
10.0 mm
L2
air filter
51.0 mm
Classifications
CNS
Object Properties:
Order Number: LBPS5501AS2-LP-A-PLK55-15-SBCSBI-SBI..SLL-55