??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
LBPS1501AS2-A
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
HIWIN
SCHIENTYP
type of Rail
EG(QE)
GROESSE
size
15
WAGENTYP
type of Carriage
QEH..SA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
400 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
15.00 mm
D
height (guide rail manufacturer)
24.0 mm
X
fastening surface/rail base
24.0 mm
T
thickness of distance plate
mm
A
width
34.0 mm
A1
fastening screw offset
15 mm
B
length
76.0 mm
BMAX
max. length
76.0 mm
B2
position of mounting holes
8.5 mm
B3
fastening screw offset
15 mm
B4
air connection LKPS position
16.0 mm
C
clearance
3.3 mm
E
casing height
20.7 mm
G
fastening screw thread
M4
G1
air connection / air filter
M3
G2
air connection / Spot face connection o-ring
M3 incl. o-ring 7x1
H
depth of the fastening screw thread
4.5 mm
H1
groove for initiator LKPS
8.5 mm
H2
groove for initiator LKPS
30.2 mm
H3
groove for initiator LKPS
27.0 mm
L
air connection / air filter
31.5 mm
L1
air connection
4.5 mm
L2
air filter
17.0 mm
Classifications
CNS
Object Properties:
Order Number: LBPS1501AS2-A-HIWINEG(QE)-QEH..SA-15