您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/lbhs.prj},{NB=LBHS6503AS2A-Thomson522-512..D-65},{SORTIERUNG=2},{B=312.0},{BMAX=312.0},{B1=276},{B4=258.0},{GROESSE=65},{BDRUCKMIN=120},{BDRUCKMAX=130},{OW=43.00},{D=90},{X=90},{T=MIN},{A=125.5},{C=11.5},{CHILF=11.5},{E=78.5},{KLWEISEKBHS=1},{KLWEISEENDD=1},{V=58.00},{V1=41.40},{V2=28.60},{W1=63.00},{W2=43.00},{W=63.00},{V3=0.00},{V4=0.00},{R=0.00},{A1=50},{B2=180},{B3=60},{GG=9.73},{GG2=5},{GG1=10},{H=10.0},{L=18.4},{L1=258.0},{H6=23.5},{NUT1=20.1},{NUT2=90.0},{FASE=26},{L3=65.0},{M1=12.0},{ZZZR1=12.0},{ZZZF1=5.0},{ZZZF2=4.0},{XH=6.000},{XB=1.000},{XBB=4.000},{XAB=0.500},{KUB=38.000},{ERSTVERSATZ=10.000},{VERTVERS=20.000},{XTIEFE=0.100},{KLEMTYP=LBHSA},{ARTIKEL=LBHS6503AS2A},{ARTIKNUM=LBHS6503AS2A},{VERFUEGBARKEIT=standard},{VERMERK=},{ADAPTERPLA=},{ENDDVIS=mit},{ZZA=U},{AKTIV=J},{SCHIENHERS=Thomson},{SCHIENTYP=522},{WAGENTYP=512..D}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
hydraulic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
明细表
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS6503AS2A
ADAPTERPLA
item number distance plate
B
overall length
312.0
mm
B1
length of casing
276
mm
B4
hydraulic connection
258.0
mm
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
Thomson
SCHIENTYP
type of Rail
522
GROESSE
size
65
WAGENTYP
type of Carriage
512..D
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
13700
N
BDRUCKMIN
min. operating pressure
120
bar
BDRUCKMAX
max. operating pressure
130
bar
RICHT
installation way
from front
OW
Clamping width
43.00
mm
D
fastening surface/rail base
90
mm
X
fastening surface/rail base
90
mm
T
thickness of distance plate
mm
A
width
125.5
mm
C
clearance
11.5
mm
E
casing height
78.5
mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
50
mm
B2
mounting holes/length
180
mm
B3
mounting holes/length
60
mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M10
H
depth of the fastening screw thread
10.0
mm
L
hydraulic connection vertical
18.4
mm
L1
hydraulic connection horizontal
258.0
分類
CNS
Object Properties:
Order Number:
LBHS6503AS2A-Thomson522-512..D-65
REACH认证:
Yes
RoHS认证:
Yes
相應設備
Hydraulikadapter - for LBHS
Zimmer Group
11.10.2022
Preview - Generation
預覽
生成CAD模型
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.