{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/lbhs.prj},{NB=LBHS6512FS2-HIWINRG(QR)-RGW..HC-65},{SORTIERUNG=2},{B=276.0},{BMAX=314.0},{B1=276},{B4=258.0},{GROESSE=65},{BDRUCKMIN=120},{BDRUCKMAX=130},{OW=44.00},{D=90},{X=90},{T=MIN},{A=125.5},{C=11.5},{CHILF=11.5},{E=78.5},{KLWEISEKBHS=1},{KLWEISEENDD=1},{V=53.00},{V1=38.00},{V2=24.50},{W1=63.00},{W2=44.00},{W=63.00},{V3=0.00},{V4=0.00},{R=0.00},{A1=50},{B2=180},{B3=60},{GG=9.73},{GG2=5},{GG1=10},{H=10.0},{L=18.4},{L1=258.0},{H6=23.5},{NUT1=20.1},{NUT2=90.0},{FASE=26},{L3=65.0},{M1=12.0},{ZZZR1=12.0},{ZZZF1=5.0},{ZZZF2=4.0},{XH=6.000},{XB=1.000},{XBB=4.000},{XAB=0.500},{KUB=38.000},{ERSTVERSATZ=10.000},{VERTVERS=20.000},{XTIEFE=0.100},{KLEMTYP=LBHS},{ARTIKEL=LBHS6512FS2},{ARTIKNUM=LBHS6512FS2},{VERFUEGBARKEIT=standard},{VERMERK=},{ADAPTERPLA=},{ENDDVIS=ohne},{ZZA=U},{AKTIV=J},{SCHIENHERS=HIWIN},{SCHIENTYP=RG(QR)},{WAGENTYP=RGW..HC}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
hydraulic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
BOM
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS6512FS2
ADAPTERPLA
item number distance plate
B
overall length
276.0
mm
B1
length of casing
276
mm
B4
hydraulic connection
258.0
mm
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
HIWIN
SCHIENTYP
type of Rail
RG(QR)
GROESSE
size
65
WAGENTYP
type of Carriage
RGW..HC
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
15000
N
BDRUCKMIN
min. operating pressure
120
bar
BDRUCKMAX
max. operating pressure
130
bar
RICHT
installation way
from front
OW
Clamping width
44.00
mm
D
fastening surface/rail base
90
mm
X
fastening surface/rail base
90
mm
T
thickness of distance plate
mm
A
width
125.5
mm
C
clearance
11.5
mm
E
casing height
78.5
mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
50
mm
B2
mounting holes/length
180
mm
B3
mounting holes/length
60
mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M10
H
depth of the fastening screw thread
10.0
mm
L
hydraulic connection vertical
18.4
mm
L1
hydraulic connection horizontal
258.0
분류
CNS
Object Properties:
Order Number:
LBHS6512FS2-HIWINRG(QR)-RGW..HC-65
REACH 인증서:
Yes
RoHS 인증서:
Yes
관련장비
Hydraulikadapter - for LBHS
Zimmer Group
11.10.2022
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..