{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/lbhs.prj},{NB=LBHS6502DS2-PLBH65-10-INATSX-E(RUE)-RWU..-E-H-65},{SORTIERUNG=2},{B=309.6},{BMAX=276.0},{B1=276},{B4=258.0},{GROESSE=65},{BDRUCKMIN=120},{BDRUCKMAX=130},{OW=38.20},{D=100},{X=90},{T=10.0},{A=125.5},{C=11.5},{CHILF=11.5},{E=78.5},{KLWEISEKBHS=1},{KLWEISEENDD=1},{V=53.80},{V1=33.40},{V2=29.80},{W1=55.00},{W2=38.20},{W=63.00},{V3=0.00},{V4=0.00},{R=0.00},{A1=50},{B2=180},{B3=60},{GG=9.73},{GG2=5},{GG1=10},{H=10.0},{L=18.4},{L1=258.0},{H6=23.5},{NUT1=20.1},{NUT2=90.0},{FASE=26},{L3=65.0},{M1=12.0},{ZZZR1=12.0},{ZZZF1=5.0},{ZZZF2=4.0},{XH=6.000},{XB=1.000},{XBB=4.000},{XAB=0.500},{KUB=38.000},{ERSTVERSATZ=10.000},{VERTVERS=20.000},{XTIEFE=0.100},{KLEMTYP=LBHS},{ARTIKEL=LBHS6502DS2},{ARTIKNUM=LBHS6502DS2},{VERFUEGBARKEIT=standard},{VERMERK=},{ADAPTERPLA=PLBH65-10},{ENDDVIS=ohne},{ZZA=U},{AKTIV=J},{SCHIENHERS=INA},{SCHIENTYP=TSX-E(RUE)},{WAGENTYP=RWU..-E-H}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
hydraulic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
BOM
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS6502DS2
ADAPTERPLA
item number distance plate
PLBH65-10
B
overall length
309.6
mm
B1
length of casing
276
mm
B4
hydraulic connection
258.0
mm
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
INA
SCHIENTYP
type of Rail
TSX-E(RUE)
GROESSE
size
65
WAGENTYP
type of Carriage
RWU..-E-H
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
13700
N
BDRUCKMIN
min. operating pressure
120
bar
BDRUCKMAX
max. operating pressure
130
bar
RICHT
installation way
from front
OW
Clamping width
38.20
mm
D
fastening surface/rail base
100
mm
X
fastening surface/rail base
90
mm
T
thickness of distance plate
10.0
mm
A
width
125.5
mm
C
clearance
11.5
mm
E
casing height
78.5
mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
50
mm
B2
mounting holes/length
180
mm
B3
mounting holes/length
60
mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M10
H
depth of the fastening screw thread
10.0
mm
L
hydraulic connection vertical
18.4
mm
L1
hydraulic connection horizontal
258.0
분류
CNS
Object Properties:
Order Number:
LBHS6502DS2-PLBH65-10-INATSX-E(RUE)-RWU..-E-H-65
REACH 인증서:
Yes
RoHS 인증서:
Yes
관련장비
Hydraulikadapter - for LBHS
Zimmer Group
11.10.2022
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..