{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/lbhs.prj},{NB=LBHS5505BS2-PLBH55-10-Bosch RexrothR18..(Rolle)-R1824 (SLH)-55},{SORTIERUNG=2},{B=278.0},{BMAX=256.0},{B1=256},{B4=238.0},{GROESSE=55},{BDRUCKMIN=120},{BDRUCKMAX=130},{OW=31.00},{D=80},{X=70},{T=10.0},{A=99.5},{C=13.0},{CHILF=13.0},{E=57.0},{KLWEISEKBHS=1},{KLWEISEENDD=1},{V=47.60},{V1=34.90},{V2=23.60},{W1=46.00},{W2=31.00},{W=53.00},{V3=0.00},{V4=0.00},{R=0.00},{A1=50},{B2=154},{B3=60},{GG=9.73},{GG2=5},{GG1=10},{H=8.0},{L=12.2},{L1=238.0},{H6=15.0},{NUT1=19.9},{NUT2=68.0},{FASE=20},{L3=47.0},{M1=9.0},{ZZZR1=14.0},{ZZZF1=4.5},{ZZZF2=3.0},{XH=6.000},{XB=1.000},{XBB=4.000},{XAB=0.500},{KUB=38.000},{ERSTVERSATZ=10.000},{VERTVERS=20.000},{XTIEFE=0.100},{KLEMTYP=LBHSPL},{ARTIKEL=LBHS5505BS2},{ARTIKNUM=LBHS5505BS2},{VERFUEGBARKEIT=standard},{VERMERK=},{ADAPTERPLA=PLBH55-10},{ENDDVIS=ohne},{ZZA=U},{AKTIV=J},{SCHIENHERS=Bosch Rexroth},{SCHIENTYP=R18..(Rolle)},{WAGENTYP=R1824 (SLH)}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
hydraulic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
BOM
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS5505BS2
ADAPTERPLA
item number distance plate
PLBH55-10
B
overall length
278.0
mm
B1
length of casing
256
mm
B4
hydraulic connection
238.0
mm
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R18..(roller)
GROESSE
size
55
WAGENTYP
type of Carriage
R1824 (SLH)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
11500
N
BDRUCKMIN
min. operating pressure
120
bar
BDRUCKMAX
max. operating pressure
130
bar
RICHT
installation way
from front
OW
Clamping width
31.00
mm
D
fastening surface/rail base
80
mm
X
fastening surface/rail base
70
mm
T
thickness of distance plate
10.0
mm
A
width
99.5
mm
C
clearance
13.0
mm
E
casing height
57.0
mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
50
mm
B2
mounting holes/length
154
mm
B3
mounting holes/length
60
mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M10
H
depth of the fastening screw thread
8.0
mm
L
hydraulic connection vertical
12.2
mm
L1
hydraulic connection horizontal
238.0
분류
CNS
Object Properties:
Order Number:
LBHS5505BS2-PLBH55-10-Bosch RexrothR18..(Rolle)-R1824 (SLH)-55
REACH 인증서:
Yes
RoHS 인증서:
Yes
관련장비
Hydraulikadapter - for LBHS
Zimmer Group
11.10.2022
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..